HSB Series - 35A, 400V, 6 poles
The HSB series enables you to carry 35A per contact simultaneously. Assembled with screw connections, for secure and reliable connections.
The wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring.
Number of poles: 6 - 12
Rated current: 35 A
Rated voltage: 400 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Screw connection
The wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring.
Number of poles: 6 - 12
Rated current: 35 A
Rated voltage: 400 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Screw connection
-
Cikkszám:3023970000Csomagolási egység:1 PC
, Female, 400 V, 35 A, Number of poles: 6, PUSH IN with actuator, Installation size: 6
-
Cikkszám:3023960000Csomagolási egység:1 PC
, Male, 400 V, 35 A, Number of poles: 6, PUSH IN with actuator, Installation size: 6
-
Cikkszám:1498900000Csomagolási egység:1 PC
HDC insert, Female, 400 V, 35 A, Number of poles: 6, Screw connection, Installation size: 6
-
Cikkszám:1498700000Csomagolási egység:1 PC
HDC insert, Male, 400 V, 35 A, Number of poles: 6, Screw connection, Installation size: 6
-
Cikkszám:1499000000Csomagolási egység:1 PC
HDC insert, Female, 400 V, 35 A, Number of poles: 6, Screw connection, Installation size: 6
-
Cikkszám:1498800000Csomagolási egység:1 PC
HDC insert, Male, 400 V, 35 A, Number of poles: 6, Screw connection, Installation size: 6
Added to Your Shopping Cart