Axial screw connection
The MixMate series of connectors can simultaneously transmit high rated currents and voltages as well as signals. An axial screw can be used to secure the wire.
Axial screw connection TOP connection
Axial screw connection TOP connection
-
Item No.:1789980000Packaging unit:1 PC
HDC insert, Female, 1000 V, 40 A, Number of poles: 4, Axial screw connection, Size: 3
-
Item No.:1789990000Packaging unit:1 PC
HDC insert, Male, 1000 V, 40 A, Number of poles: 4, Axial screw connection, Size: 3
-
Item No.:1023350000Packaging unit:1 PC
HDC insert, Female, 690 V, 110 A, Number of poles: 8, Axial screw connection, Size: 8
-
Item No.:1023360000Packaging unit:1 PC
HDC insert, Male, 690 V, 110 A, Number of poles: 8, Axial screw connection, Size: 8
-
Item No.:1790020000Packaging unit:1 PC
HDC insert, Female, 690 V, 100 A, Number of poles: 12, Axial screw connection, Size: 8
-
Item No.:1790030000Packaging unit:1 PC
HDC insert, Male, 690 V, 100 A, Number of poles: 12, Axial screw connection, Size: 8
-
Item No.:1790000000Packaging unit:1 PC
HDC insert, Male, 690 V, 48 A, Number of poles: 18, Axial screw connection, Size: 6
-
Item No.:1790010000Packaging unit:1 PC
HDC insert, Female, 630 V, 48 A, Number of poles: 18, Axial screw connection, Size: 6
Added to Your Shopping Cart