MixMate Series - 10A - 110A, 160V- 1000V, 4 - 42 poles
In addition to the crimp connection method with crimp contacts for the HX, HE and HD series, the screw and axial screw connections are available for securing the wire.
Axial screw connectionTOP connection methodCrimp connectionScrew connection
-
Item No.:1023320000Packaging unit:1 PC
HDC insert, Male, 690 V, 40 A, Number of poles: 42, Crimp connection, Size: 6
-
Item No.:1023310000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 42, Crimp connection, Size: 6
-
Item No.:1023340000Packaging unit:1 PC
HDC insert, Male, 690 V, 40 A, Number of poles: 14, Crimp connection, Size: 6
-
Item No.:1023330000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 14, Crimp connection, Size: 6
-
Item No.:1023290000Packaging unit:1 PC
HDC insert, Male, 400 V, 16 A, Number of poles: 32, Crimp connection, Size: 4
-
Item No.:1023270000Packaging unit:1 PC
HDC insert, Female, 400 V, 16 A, Number of poles: 32, Crimp connection, Size: 4
-
Item No.:1789980000Packaging unit:1 PC
HDC insert, Female, 1000 V, 40 A, Number of poles: 4, Axial screw connection, Size: 3
-
Item No.:1789990000Packaging unit:1 PC
HDC insert, Male, 1000 V, 40 A, Number of poles: 4, Axial screw connection, Size: 3
-
Item No.:1023350000Packaging unit:1 PC
HDC insert, Female, 690 V, 110 A, Number of poles: 8, Axial screw connection, Size: 8
-
Item No.:1023360000Packaging unit:1 PC
HDC insert, Male, 690 V, 110 A, Number of poles: 8, Axial screw connection, Size: 8
-
Item No.:1790020000Packaging unit:1 PC
HDC insert, Female, 690 V, 100 A, Number of poles: 12, Axial screw connection, Size: 8
-
Item No.:1790030000Packaging unit:1 PC
HDC insert, Male, 690 V, 100 A, Number of poles: 12, Axial screw connection, Size: 8
-
Item No.:1790000000Packaging unit:1 PC
HDC insert, Male, 690 V, 48 A, Number of poles: 18, Axial screw connection, Size: 6
-
Item No.:1790010000Packaging unit:1 PC
HDC insert, Female, 630 V, 48 A, Number of poles: 18, Axial screw connection, Size: 6
-
Item No.:1023220000Packaging unit:1 PC
HDC insert, Male, 830 V, 80 A, Number of poles: 4, Screw connection, Size: 6
-
Item No.:1023210000Packaging unit:1 PC
HDC insert, Female, 830 V, 80 A, Number of poles: 4, Screw connection, Size: 6
-
Item No.:1023240000Packaging unit:1 PC
HDC insert, Male, 830 V, 80 A, Number of poles: 6, Screw connection, Size: 6
-
Item No.:1023230000Packaging unit:1 PC
HDC insert, Female, 830 V, 80 A, Number of poles: 6, Screw connection, Size: 6
-
Item No.:1023260000Packaging unit:1 PC
HDC insert, Male, 400 V, 80 A, Number of poles: 12, Screw connection, Size: 8
-
Item No.:1023250000Packaging unit:1 PC
HDC insert, Female, 400 V, 80 A, Number of poles: 12, Screw connection, Size: 8