Size 6
The MixMate series of connectors can simultaneously transmit high rated currents and voltages as well as signals.
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.
Crimp connection
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.
Crimp connection
-
Produkt ID:1023320000Pakningsenhed:1 PC
HDC insert, Male, 690 V, 40 A, Number of poles: 42, Crimp connection, Installation size: 6
-
Produkt ID:1023310000Pakningsenhed:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 42, Crimp connection, Installation size: 6
-
Produkt ID:1023340000Pakningsenhed:1 PC
HDC insert, Male, 690 V, 40 A, Number of poles: 14, Crimp connection, Installation size: 6
-
Produkt ID:1023330000Pakningsenhed:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 14, Crimp connection, Installation size: 6
Added to Your Shopping Cart