Size 2
The HD range features a high density of contacts. It is thus optimally suited for signal processing.
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.
Number of poles: 15
Rated current: 10 A
Rated voltage: 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.
Number of poles: 15
Rated current: 10 A
Rated voltage: 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
-
Item No.:1650650000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 15, Crimp connection, Size: 2
-
Item No.:1650660000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 15, Crimp connection, Size: 2
Added to Your Shopping Cart