M8 distribution boxes
- Very narrow, short and flat M8 distributor.
- The range is supplied with 4 to 12 M8 connection positions, 3 or 4 poles.
- Hybrid variants of the M8 are also possible on request.
- The M8 line is equipped with transverse holes.
-
Tuotteen tunnus:2819010000VPE:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 3, Number of contact sockets: 4
-
Tuotteen tunnus:2818990000VPE:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 4, Number of contact sockets: 8
-
Tuotteen tunnus:2818950000VPE:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 3, Number of contact sockets: 8
-
Tuotteen tunnus:2819050000VPE:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 4, Number of contact sockets: 4
-
Tuotteen tunnus:2819060000VPE:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 4, Number of contact sockets: 6
-
Tuotteen tunnus:2819070000VPE:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 4, Number of contact sockets: 8
-
Tuotteen tunnus:2818970000VPE:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 4, Number of contact sockets: 4
-
Tuotteen tunnus:2819040000VPE:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 3, Number of contact sockets: 10
-
Tuotteen tunnus:2819030000VPE:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 3, Number of contact sockets: 8
-
Tuotteen tunnus:2818940000VPE:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 3, Number of contact sockets: 6
-
Tuotteen tunnus:2818930000VPE:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 3, Number of contact sockets: 4
-
Tuotteen tunnus:2819020000VPE:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 3, Number of contact sockets: 6
-
Tuotteen tunnus:2819080000VPE:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 4, Number of contact sockets: 10
-
Tuotteen tunnus:2819000000VPE:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 4, Number of contact sockets: 10
-
Tuotteen tunnus:2818960000VPE:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 3, Number of contact sockets: 10
-
Tuotteen tunnus:2818980000VPE:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 4, Number of contact sockets: 6
-
Tuotteen tunnus:2819170000VPE:1 PC
Sensor-actuator passive distributor, M8, 5 m, Number of poles: 4, Number of contact sockets: 4
-
Tuotteen tunnus:2819220000VPE:1 PC
Sensor-actuator passive distributor, M8, 10 m, Number of poles: 4, Number of contact sockets: 6
-
Tuotteen tunnus:2819090000VPE:1 PC
Sensor-actuator passive distributor, M8, 5 m, Number of poles: 3, Number of contact sockets: 4
-
Tuotteen tunnus:2819140000VPE:1 PC
Sensor-actuator passive distributor, M8, 10 m, Number of poles: 3, Number of contact sockets: 6