Screw-in threads
-
Produkt ID:1471510000Pakningsenhed:1 PC
Built-in plugs, 7/8", Female socket, straight, Mounting thread: M 20, Number of poles: 3, Strand / cable length: 0.2 m
-
Produkt ID:1292370000Pakningsenhed:1 PC
Built-in plugs, 7/8", Female socket, straight, Mounting thread: PG 11, Number of poles: 3, Strand / cable length: 0.2 m
-
Produkt ID:1398710000Pakningsenhed:1 PC
Built-in plugs, 7/8", Female socket, straight, Mounting thread: M 20, Number of poles: 5, Strand / cable length: 0.2 m
-
Produkt ID:1292500000Pakningsenhed:1 PC
Built-in plugs, 7/8", Female socket, straight, Mounting thread: PG 11, Number of poles: 5, Strand / cable length: 0.2 m
-
Produkt ID:1292510000Pakningsenhed:1 PC
Built-in plugs, 7/8", Female socket, straight, Mounting thread: PG 13.5, Number of poles: 5, Strand / cable length: 0.2 m
-
Produkt ID:1292430000Pakningsenhed:1 PC
Built-in plugs, 7/8", Female socket, straight, Mounting thread: PG 11, Number of poles: 4, Strand / cable length: 0.2 m
-
Produkt ID:1292440000Pakningsenhed:1 PC
Built-in plugs, 7/8", Female socket, straight, Mounting thread: PG 13.5, Number of poles: 4, Strand / cable length: 0.2 m
-
Produkt ID:1292380000Pakningsenhed:1 PC
Built-in plugs, 7/8", Female socket, straight, Mounting thread: PG 13.5, Number of poles: 3, Strand / cable length: 0.2 m
-
Produkt ID:1471520000Pakningsenhed:1 PC
Built-in plugs, 7/8", Female socket, straight, Mounting thread: M 20, Number of poles: 4, Strand / cable length: 0.2 m
-
Produkt ID:1418040000Pakningsenhed:1 PC
Built-in plugs, 7/8", pin, straight, Mounting thread: M 20, Number of poles: 3, Strand / cable length: 0.2 m
-
Produkt ID:1292470000Pakningsenhed:1 PC
Built-in plugs, 7/8", pin, straight, Mounting thread: PG 11, Number of poles: 5, Strand / cable length: 0.2 m
-
Produkt ID:1292340000Pakningsenhed:1 PC
Built-in plugs, 7/8", pin, straight, Mounting thread: PG 13.5, Number of poles: 3, Strand / cable length: 0.2 m
-
Produkt ID:1471490000Pakningsenhed:1 PC
Built-in plugs, 7/8", pin, straight, Mounting thread: M 20, Number of poles: 5, Strand / cable length: 0.2 m
-
Produkt ID:1292480000Pakningsenhed:1 PC
Built-in plugs, 7/8", pin, straight, Mounting thread: PG 13.5, Number of poles: 5, Strand / cable length: 0.2 m
-
Produkt ID:1418050000Pakningsenhed:1 PC
Built-in plugs, 7/8", pin, straight, Mounting thread: M 20, Number of poles: 4, Strand / cable length: 0.2 m
-
Produkt ID:1292400000Pakningsenhed:1 PC
Built-in plugs, 7/8", pin, straight, Mounting thread: PG 11, Number of poles: 4, Strand / cable length: 0.2 m
-
Produkt ID:1292410000Pakningsenhed:1 PC
Built-in plugs, 7/8", pin, straight, Mounting thread: PG 13.5, Number of poles: 4, Strand / cable length: 0.2 m
-
Produkt ID:1292330000Pakningsenhed:1 PC
Built-in plugs, 7/8", pin, straight, Mounting thread: PG 11, Number of poles: 3, Strand / cable length: 0.2 m