TS 35
- DIN Rails TS 35 and TS15
- Mounting plates
- Hinges
- Wall-mounted holder
-
Item No.:8000003907Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 203 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000003908Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 140 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000003899Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 64 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000037564Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 64 mm, with slot, Steel, galvanized, chromium-plated
-
Item No.:8000135663Packaging unit:1 PC
Rail, TS 35 x 7.5, Width: 306 mm, with slot, Steel, galvanic zinc plated and passivated
-
Item No.:8866120000Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 260 mm, with slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000135667Packaging unit:1 PC
Rail, TS 35 x 7.5, Width: 382 mm, without slot, with slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000003902Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 148 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000135673Packaging unit:1 PC
Rail, TS 35 x 7.5, Width: 120 mm, with slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000003903Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 172 mm, without slot, Steel, galvanized, chromium-plated
-
Item No.:8000003439Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 105 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000003897Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 114 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000003898Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 164 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000135665Packaging unit:1 PC
Rail, Width: 202 mm, without slot, with slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000003905Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 324 mm, without slot, Steel, galvanized, chromium-plated
-
Item No.:8000037567Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 243 mm, with slot, Steel, galvanized, chromium-plated
-
Item No.:8000135669Packaging unit:1 PC
Rail, TS 35 x 7.5, Width: 282 mm, without slot, with slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000073095Packaging unit:20 PC
Rail, TS 35, TS 35 x 15, Width: 140 mm, with slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000073099Packaging unit:20 PC
Rail, TS 35, TS 35 x 15, Width: 260 mm, with slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000073084Packaging unit:20 PC
Rail, TS 35, TS 35 x 15, Width: 64 mm, with slot, Steel, galvanic zinc plated and passivated