HEE Series - 16A, 500V, 10 - 64 poles
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Number of poles: 10 - 64
Rated current: 16 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
-
Item No.:1826840000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, Crimp connection, Size: 3
-
Item No.:1826830000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 10, Crimp connection, Size: 3
-
Item No.:1826820000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 18, Crimp connection, Size: 4
-
Item No.:1826810000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 18, Crimp connection, Size: 4
-
Item No.:1826800000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6
-
Item No.:1826790000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6
-
Item No.:1826780000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 46, Crimp connection, Size: 8
-
Item No.:1826770000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 46, Crimp connection, Size: 8
-
Item No.:1018960000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6
-
Item No.:1018950000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6
-
Item No.:3023930000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 46, PUSH IN, Size: 8
-
Item No.:3023980000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 46, PUSH IN, Size: 8
-
Item No.:3023910000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 32, PUSH IN, Size: 6
-
Item No.:3023950000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 32, PUSH IN, Size: 6
-
Item No.:3023940000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 18, PUSH IN, Size: 4
-
Item No.:3023920000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 18, PUSH IN, Size: 4