Crimp connection
Crimp contacts are not delivered with the inserts.
Number of poles: 6 - 48
Rated current: 16 / 24 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
-
Product ID:1201000000VPE:1 PC
HDC insert, Female, 500 V, 24 A, Number of poles: 6, Crimp connection, Size: 3
-
Product ID:1200400000VPE:1 PC
HDC insert, Male, 500 V, 24 A, Number of poles: 6, Crimp connection, Size: 3
-
Product ID:1204300000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 10, Crimp connection, Size: 4
-
Product ID:1204400000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, Crimp connection, Size: 4
-
Product ID:1207900000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6
-
Product ID:1208000000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6
-
Product ID:1211600000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8
-
Product ID:1211500000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8
-
Product ID:1216700000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6
-
Product ID:1216500000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6
-
Product ID:1226600000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8
-
Product ID:1226400000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8