End bracket
-
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, PA, Width: 8 mm, 100 °C
-
-
-
Item No.:1059000000Packaging unit:50 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C
-
-
-
-
-
Item No.:0382860000Packaging unit:50 PC
End bracket, beige, TS 15, V-2, Polyamide 66, Width: 10 mm, 100 °C
-
Item No.:1071900000Packaging unit:50 PC
End bracket, dark beige, TS 15, HB, Plastic, Width: 8 mm, 100 °C
-
Item No.:0383560000Packaging unit:50 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C
-
Item No.:1269050000Packaging unit:50 PC
End bracket, dark beige, TS 35, V-0, Wemid, Width: 9 mm, 130 °C
-
Item No.:0383530000Packaging unit:50 PC
End bracket, grey, TS 35, V-0, Wemid, Width: 9 mm, 120 °C
-
Item No.:1854410000Packaging unit:50 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 9 mm, 120 °C
-
Item No.:0206160000Packaging unit:50 PC
End bracket, beige, TS 32, V-0, Wemid, Width: 9 mm, 100 °C
-
Item No.:0693060000Packaging unit:50 PC
End bracket, black, TS 32, V-0, PPS, Width: 7.5 mm, 160 °C
-
Item No.:0199360000Packaging unit:50 PC
End bracket, beige, TS 32, V-0, Wemid, Width: 15 mm, 100 °C
-
Item No.:0445600000Packaging unit:20 PC
End bracket, grey, TS 32, None, Steel, Width: 10.5 mm
-
Item No.:1805610000Packaging unit:10 PC
End bracket, grey, TS 35, None, metal, Width: 12.5 mm