Pin
Various build-in connectors are required for the connections on the device side of the sensor/actuator cabling. These are available in the versions M12, M8 and M5.
-
Produkt ID:2466940000Pakningsenhed:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 2 m, Front mounting
-
Produkt ID:1861160000Pakningsenhed:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.5 m, Front mounting
-
Produkt ID:1861170000Pakningsenhed:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.5 m, Front mounting
-
Produkt ID:1861180000Pakningsenhed:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 8, Strand / cable length: 0.5 m, Front mounting
-
Produkt ID:1814900000Pakningsenhed:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 0.5 m, Front mounting
Added to Your Shopping Cart