Built-in connector, M12
-
Tuotteen tunnus:1467820000VPE:15 PC
Built-in plugs, M12, Mounting thread: , Number of poles: 4, Strand / cable length:
-
Tuotteen tunnus:1467770000VPE:10 PC
Built-in plugs, M12, Mounting thread: , Number of poles: 4, Strand / cable length:
-
Tuotteen tunnus:1312970000VPE:20 PC
Built-in plugs, M12, Mounting thread: , Number of poles: 5, Strand / cable length:
-
ID výrobku:1467780000Packaging unit:20 PC
Built-in plugs, M12, Mounting thread: , Number of poles: 5, Strand / cable length:
-
Ürün No.:1467830000販売単位:15 PC
Built-in plugs, M12, Mounting thread: , Number of poles: 5, Strand / cable length:
-
ID výrobku:1467790000Obalová jednotka:20 PC
Built-in plugs, M12, Mounting thread: , Number of poles: 8, Strand / cable length:
-
ID výrobku:1467810000Obalová jednotka:20 PC
Built-in plugs, M12, Mounting thread: , Number of poles: 12, Strand / cable length:
-
ID výrobku:1312980000Obalová jednotka:20 PC
Built-in plugs, M12, Mounting thread: , Number of poles: 5, Strand / cable length:
-
ID výrobku:9457940000Obalová jednotka:20 PC
Built-in plugs, M12, Mounting thread: PG 9, Number of poles: 5, Strand / cable length:
-
ID výrobku:1467730000Obalová jednotka:20 PC
Built-in plugs, M12, Mounting thread: , Number of poles: 8, Strand / cable length:
-
ID výrobku:1467760000Obalová jednotka:15 PC
Built-in plugs, M12, Mounting thread: , Number of poles: 5, Strand / cable length:
-
ID výrobku:1467720000Obalová jednotka:20 PC
Built-in plugs, M12, Mounting thread: , Number of poles: 5, Strand / cable length:
-
ID výrobku:1467710000Obalová jednotka:10 PC
Built-in plugs, M12, Mounting thread: , Number of poles: 4, Strand / cable length:
-
ID výrobku:1467740000Obalová jednotka:20 PC
Built-in plugs, M12, Mounting thread: , Number of poles: 12, Strand / cable length:
-
ID výrobku:1467750000Obalová jednotka:15 PC
Built-in plugs, M12, Mounting thread: , Number of poles: 4, Strand / cable length:
-
ID výrobku:1926200000Obalová jednotka:20 PC
Built-in plugs, M12, Mounting thread: PG 9, Number of poles: 8, Strand / cable length:
-
ID výrobku:1963550000Obalová jednotka:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 1 m, Front mounting
-
ID výrobku:1861210000Obalová jednotka:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 8, Strand / cable length: 0.5 m, Front mounting
-
ID výrobku:1861190000Obalová jednotka:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.5 m, Front mounting
-
ID výrobku:1856110000Obalová jednotka:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.5 m, Front mounting