Crimp inserts
- extremely fast processing thanks to hydraulic support
- large processing range up to 300 mm²
- 270° revolving quick-action crimping head
- automatic pressure limitation and monitoring via pressure sensor
- electronic control and monitoring of the crimping process
- Saving of all crimping cycles and error messages to internal memory
- Reading of all cycles and error messages via USB
- Li-ion rechargeable battery with charge status indicator: 18 V, 2 Ah
-
-
Produkt ID:2577940000Pakningsenhed:1 PC
Crimping tool insert, 10mm², Oval crimping
-
Tuotteen tunnus:2505300000VPE:1 PC
Crimping tool insert, 16mm², Indent crimp
-
Cikkszám:2505330000Confezione:1 PC
Crimping tool insert, 50mm², Indent crimp
-
-
Ürün No.:2505280000Ambalaj birimi:1 PC
Crimping tool insert, 6mm², Indent crimp
-
Item No.:2505320000Packaging unit:1 PC
Crimping tool insert, 35mm², Indent crimp
-
Item No.:2505340000Packaging unit:1 PC
Crimping tool insert, 70mm², Indent crimp
-
Item No.:2505350000Packaging unit:1 PC
Crimping tool insert, 95mm², Indent crimp
-
Item No.:2505360000Packaging unit:1 PC
Crimping tool insert, 120mm², Indent crimp
-
Item No.:2505310000Packaging unit:1 PC
Crimping tool insert, 25mm², Indent crimp
-
Item No.:2505240000Packaging unit:1 PC
Crimping tool insert, 150mm², Hexagonal crimp
-
Item No.:2505200000Packaging unit:1 PC
Crimping tool insert, 50mm², Hexagonal crimp
-
Item No.:2505220000Packaging unit:1 PC
Crimping tool insert, 95mm², Hexagonal crimp
-
Item No.:2505170000Packaging unit:1 PC
Crimping tool insert, 16mm², Hexagonal crimp
-
Item No.:2505260000Packaging unit:1 PC
Crimping tool insert, 240mm², Hexagonal crimp
-
Item No.:2505160000Packaging unit:1 PC
Crimping tool insert, 10mm², Hexagonal crimp
-
Item No.:2505230000Packaging unit:1 PC
Crimping tool insert, 120mm², Hexagonal crimp
-
Item No.:2505210000Packaging unit:1 PC
Crimping tool insert, 70mm², Hexagonal crimp
-
Item No.:2505190000Packaging unit:1 PC
Crimping tool insert, 35mm², Hexagonal crimp