... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugs
- Comprehensive range of standard-compliant crimp inserts
- Wide choice of mechanical, hydraulic and electro-hydraulic tools
- large processing range up to 400 mm²
- Release option in the event of incorrect operation
-
-
-
-
-
Item No.:1500830000Packaging unit:1 PC
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
Item No.:2453810000Packaging unit:1 PC
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
Item No.:2577940000Packaging unit:1 PC
Crimping tool insert, 10mm², Oval crimping
-
Item No.:2505300000Packaging unit:1 PC
Crimping tool insert, 16mm², Indent crimp
-
Item No.:2505330000Packaging unit:1 PC
Crimping tool insert, 50mm², Indent crimp
-
Item No.:2505290000Packaging unit:1 PC
Crimping tool insert, 10mm², Indent crimp
-
Item No.:2505280000Packaging unit:1 PC
Crimping tool insert, 6mm², Indent crimp
-
Item No.:2505320000Packaging unit:1 PC
Crimping tool insert, 35mm², Indent crimp
-
Item No.:2505340000Packaging unit:1 PC
Crimping tool insert, 70mm², Indent crimp
-
Item No.:2505350000Packaging unit:1 PC
Crimping tool insert, 95mm², Indent crimp
-
Item No.:2505360000Packaging unit:1 PC
Crimping tool insert, 120mm², Indent crimp
-
Item No.:2505310000Packaging unit:1 PC
Crimping tool insert, 25mm², Indent crimp
-
Item No.:2505240000Packaging unit:1 PC
Crimping tool insert, 150mm², Hexagonal crimp
-
Item No.:2505200000Packaging unit:1 PC
Crimping tool insert, 50mm², Hexagonal crimp
-
Item No.:2505220000Packaging unit:1 PC
Crimping tool insert, 95mm², Hexagonal crimp